??
CAD model selection
Selectable products: 1
320523
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6930D - Threaded Cylinder, double acting
Bill of material
320523
BESTNR
Order No.
320523
ARTNR
Article No.
6930D-12
PDF
catalog sheet
PDF
DK1
Push Force at 100 bar
3.1 kN
DK4
Push Force at 400 bar
12 kN
ZK1
Pull force at 100 bar
2.0 kN
ZK4
Pull force at 400 bar
8.0 kN
HUB
mm
Enter value for HUB
mm
cm
inch
ft
H
Stroke
20 mm
VD
Vol. push
6.3 cm^3
VZ
Vol. pull
4 cm^3
KD
Piston area push
3.1 cm^2
KZ
Piston area pull
2.0 cm^2
MD
Torque
154 Nm
A
53 mm
B
7.0 mm
D
Piston diameter
20 mm
E
Diameter
12 mm
G
Thread
M32x1.5 mm
KXT
Thread x Depth
M 8x14 mm
L
67 mm
M
31.5 mm
P
53 mm
R
30 mm
S
Diameter
28 mm
T
Diameter
38 mm
U
Diameter
37 mm
X
Diameter
4.2 mm
Y
Diameter
28 mm
SW
Width across flats
10 mm
GEW
Weight
270 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772320522
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D