??
CAD model selection
Selectable products: 1
320531
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6930D - Threaded Cylinder, double acting
Bill of material
320531
BESTNR
Order No.
320531
ARTNR
Article No.
6930D-20
PDF
catalog sheet
PDF
DK1
Push Force at 100 bar
4.9 kN
DK4
Push Force at 400 bar
19.6 kN
ZK1
Pull force at 100 bar
2.9 kN
ZK4
Pull force at 400 bar
11.6 kN
HUB
mm
Enter value for HUB
mm
cm
inch
ft
H
Stroke
25 mm
VD
Vol. push
12.3 cm^3
VZ
Vol. pull
7.3 cm^3
KD
Piston area push
4.9 cm^2
KZ
Piston area pull
2.9 cm^2
MD
Torque
301 Nm
A
65 mm
B
7.0 mm
D
Piston diameter
25 mm
E
Diameter
16 mm
G
Thread
M40x1.5 mm
KXT
Thread x Depth
M10x18 mm
L
82 mm
M
39.0 mm
P
65 mm
R
35 mm
S
Diameter
35 mm
T
Diameter
45 mm
U
Diameter
44 mm
X
Diameter
5.2 mm
Y
Diameter
35 mm
SW
Width across flats
13 mm
GEW
Weight
519 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772320539
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D