??
CAD model selection
Selectable products: 1
320556
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6930D - Threaded Cylinder, double acting
Bill of material
320556
BESTNR
Order No.
320556
ARTNR
Article No.
6950D-50
PDF
catalog sheet
PDF
DK1
Push Force at 100 bar
12.5 kN
DK4
Push Force at 400 bar
50.2 kN
ZK1
Pull force at 100 bar
7.6 kN
ZK4
Pull force at 400 bar
30.6 kN
HUB
mm
Enter value for HUB
mm
cm
inch
ft
H
Stroke
40 mm
VD
Vol. push
50.2 cm^3
VZ
Vol. pull
30.6 cm^3
KD
Piston area push
12.5 cm^2
KZ
Piston area pull
7.7 cm^2
MD
Torque
1115 Nm
A
86 mm
B
12.0 mm
D
Piston diameter
40 mm
E
Diameter
25 mm
G
Thread
M60x1.5 mm
KXT
Thread x Depth
M16x28 mm
L
112 mm
M
47.0 mm
P
86 mm
R
50 mm
S
Diameter
55 mm
T
Diameter
66 mm
U
Diameter
65 mm
X
Diameter
6.2 mm
Y
Diameter
55 mm
SW
Width across flats
22 mm
GEW
Weight
1639 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772320553
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D