??
CAD model selection
Selectable products: 1
60012
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6933 - Threaded Cylinder piston rod with internal thread
Bill of material
60012
BESTNR
Order No.
60012
ARTNR
Article No.
6933-08
PDF
catalog sheet
PDF
DK100
Push Force at 100 bar
2 kN
DK500
Push Force at 500 bar
10 kN
HUB
mm
Enter value for HUB
mm
cm
inch
ft
H
Stroke
10 mm
V
Vol.
2 cm ³
KL
Piston diameter
16 mm
WK
Piston area
2.0 cm ²
MD
Tightening torque
110 Nm
FK
Spring force min.
70 N
GEW
Weight
200 g
A
34 mm
B
6 mm
C
18 mm
E
Diameter
10 mm
G
Thread
M24x1.5 mm
KXT
Thread x Depth
M5x12 mm
L
58 mm
P1
15 mm
O
3 mm
SW1
Width across flats
27 mm
SW2
Width across flats
8 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772060015
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D