??
CAD model selection
Selectable products: 1
61176
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6933 - Threaded Cylinder piston rod with internal thread
Bill of material
61176
BESTNR
Order No.
61176
ARTNR
Article No.
6933-32
PDF
catalog sheet
PDF
DK100
Push Force at 100 bar
8 kN
DK500
Push Force at 500 bar
40 kN
HUB
mm
Enter value for HUB
mm
cm
inch
ft
H
Stroke
12 mm
V
Vol.
9.6 cm ³
KL
Piston diameter
32 mm
WK
Piston area
8.0 cm ²
MD
Tightening torque
150 Nm
FK
Spring force min.
240 N
GEW
Weight
750 g
A
35 mm
B
9 mm
C
25 mm
E
Diameter
16 mm
G
Thread
M42x1.5 mm
KXT
Thread x Depth
M8x17 mm
L
69 mm
P1
22 mm
O
3 mm
SW1
Width across flats
50 mm
SW2
Width across flats
13 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772061173
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.