??
CAD model selection
Selectable products: 1
68312
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6934 - Threaded Cylinder bottom sealing
Bill of material
68312
BESTNR
Order No.
68312
ARTNR
Article No.
6934-02
PDF
catalog sheet
PDF
DK100
Push Force at 100 bar
0.68 kN
DK350
Push Force at 350 bar
2.4 kN
HUB
mm
Enter value for HUB
mm
cm
inch
ft
H
Stroke
5.0 mm
V
Vol.
0.3 cm ³
KF
Piston area
0.7 cm ²
MD1
Tightening torque CU seal
40 Nm
MD2
Tightening torque Plastic seal
20 Nm
A
Diameter
4.5 mm
B
28.0 mm
D
5 mm
E
17.5 mm
F
0.5 mm
G
Thread
M16x1.5 mm
J
Thread x Depth
- mm
K
6.5 mm
L
Diameter
13.5 mm
SW
Width across flats
13 mm
DI1
DI-1 - CU Seal
554568
DI2
DI-1 - Plastic Seal
554567
GEW
Weight
27 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772068318
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.