??
CAD model selection
Selectable products: 1
68338
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6934 - Threaded Cylinder bottom sealing
Bill of material
68338
BESTNR
Order No.
68338
ARTNR
Article No.
6934-04
PDF
catalog sheet
PDF
DK100
Push Force at 100 bar
1.25 kN
DK350
Push Force at 350 bar
4.4 kN
HUB
mm
Enter value for HUB
mm
cm
inch
ft
H
Stroke
6.5 mm
V
Vol.
0.8 cm ³
KF
Piston area
1.3 cm ²
MD1
Tightening torque CU seal
54 Nm
MD2
Tightening torque Plastic seal
30 Nm
A
Diameter
6.5 mm
B
37.0 mm
D
5 mm
E
25.0 mm
F
1.5 mm
G
Thread
M20x1.5 mm
J
Thread x Depth
- mm
K
6.5 mm
L
Diameter
16.5 mm
SW
Width across flats
16 mm
DI1
DI-1 - CU Seal
554570
DI2
DI-1 - Plastic Seal
554569
GEW
Weight
54 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772068332
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D