??
CAD model selection
Selectable products: 1
68353
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6934 - Threaded Cylinder bottom sealing
Bill of material
68353
BESTNR
Order No.
68353
ARTNR
Article No.
6934-10-1
PDF
catalog sheet
PDF
DK100
Push Force at 100 bar
2.88 kN
DK350
Push Force at 350 bar
10.1 kN
HUB
mm
Enter value for HUB
mm
cm
inch
ft
H
Stroke
9.5 mm
V
Vol.
2.7 cm ³
KF
Piston area
2.9 cm ²
MD1
Tightening torque CU seal
68 Nm
MD2
Tightening torque Plastic seal
35 Nm
A
Diameter
12.5 mm
B
34.5 mm
D
8 mm
E
15.5 mm
F
1.5 mm
G
Thread
M28x1.5 mm
J
Thread x Depth
- mm
K
19.0 mm
L
Diameter
23.0 mm
SW
Width across flats
22 mm
DI1
DI-1 - CU Seal
554572
DI2
DI-1 - Plastic Seal
554571
GEW
Weight
95 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772068356
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D