??
CAD model selection
Selectable products: 1
68395
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6934 - Threaded Cylinder bottom sealing
Bill of material
68395
BESTNR
Order No.
68395
ARTNR
Article No.
6934-17
PDF
catalog sheet
PDF
DK100
Push Force at 100 bar
5.0 kN
DK350
Push Force at 350 bar
17.5 kN
HUB
mm
Enter value for HUB
mm
cm
inch
ft
H
Stroke
8.0 mm
V
Vol.
4.0 cm ³
KF
Piston area
5.1 cm ²
MD1
Tightening torque CU seal
50 Nm
MD2
Tightening torque Plastic seal
50 Nm
A
Diameter
16.0 mm
B
37.5 mm
D
8 mm
E
19.0 mm
F
2.5 mm
G
Thread
M35x1.5 mm
J
Thread x Depth
M6x12.5 mm
K
0.0 mm
L
Diameter
31.0 mm
SW
Width across flats
27 mm
DI1
DI-1 - CU Seal
-
DI2
DI-1 - Plastic Seal
554573
GEW
Weight
159 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772068394
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D