??
CAD model selection
Selectable products: 1
68023
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6936 - Block Cylinder, single acting
Bill of material
68023
BESTNR
Order No.
68023
ARTNR
Article No.
6936-10-1
PDF
catalog sheet
PDF
DK100
Push Force at 100 bar
2.88 kN
DK350
Push Force at 350 bar
10.1 kN
HUBB
Stroke B
mm
Enter value for HUBB
Stroke B
mm
cm
inch
ft
VV
Vol.
1.9 cm ³
KF
Piston area
2.9 cm ²
A
60.0 mm
B
Stroke
6.5 mm
C
46.5 mm
D
7.5 mm
E
Diameter
7 mm
F
0 mm
G
23.5 mm
H
Diameter
12.2 mm
J
33.5 mm
K
5.5 mm
L
51.0 mm
M
33.5 mm
N
16.5 mm
P
23.0 mm
Q
Diameter
7 mm
S
8.0 mm
T
14.0 mm
DK
12.700 mm
SW
Width across flats
11 mm
V
16.0 mm
W
28.5 mm
X
Thread
M 6x11 mm
Y
Diameter
27.0 mm
Z
9.5 mm
AA
28.0 mm
AB
9.5 mm
AC
0.0 mm
GEW
Weight
463 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772068028
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D