??
CAD model selection
Selectable products: 1
68098
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6936 - Block Cylinder, single acting
Bill of material
68098
BESTNR
Order No.
68098
ARTNR
Article No.
6936-18-3
PDF
catalog sheet
PDF
DK100
Push Force at 100 bar
5.08 kN
DK350
Push Force at 350 bar
17.8 kN
HUBB
Stroke B
mm
Enter value for HUBB
Stroke B
mm
cm
inch
ft
VV
Vol.
26 cm ³
KF
Piston area
5.1 cm ²
A
112.5 mm
B
Stroke
51.0 mm
C
98.5 mm
D
8.0 mm
E
Diameter
9 mm
F
41 mm
G
26.5 mm
H
Diameter
20.1 mm
J
38.0 mm
K
6.5 mm
L
51.0 mm
M
38.0 mm
N
19.0 mm
P
25.5 mm
Q
Diameter
7 mm
S
16.0 mm
T
22.0 mm
DK
20.620 mm
SW
Width across flats
17 mm
V
32.0 mm
W
44.5 mm
X
Thread
M 8x11 mm
Y
Diameter
35.0 mm
Z
12.5 mm
AA
70.0 mm
AB
8.0 mm
AC
14.5 mm
GEW
Weight
1442 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772068097
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D