??
CAD model selection
Selectable products: 1
68130
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6936 - Block Cylinder, single acting
Bill of material
68130
BESTNR
Order No.
68130
ARTNR
Article No.
6936-40-2
PDF
catalog sheet
PDF
DK100
Push Force at 100 bar
11.4 kN
DK350
Push Force at 350 bar
39.9 kN
HUBB
Stroke B
mm
Enter value for HUBB
Stroke B
mm
cm
inch
ft
VV
Vol.
29 cm ³
KF
Piston area
11.4 cm ²
A
86.0 mm
B
Stroke
25.5 mm
C
69.5 mm
D
10.0 mm
E
Diameter
9 mm
F
0 mm
G
26.5 mm
H
Diameter
28.2 mm
J
51.0 mm
K
9.0 mm
L
63.5 mm
M
48.0 mm
N
24.0 mm
P
31.5 mm
Q
Diameter
9 mm
S
17.5 mm
T
25.5 mm
DK
28.580 mm
SW
Width across flats
25 mm
V
35.5 mm
W
51.0 mm
X
Thread
M12x13 mm
Y
Diameter
44.5 mm
Z
12.5 mm
AA
41.0 mm
AB
8.0 mm
AC
17.5 mm
GEW
Weight
1506 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772068134
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D