??
CAD model selection
Selectable products: 1
68155
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6936D - Block Cylinder, double acting
Bill of material
68155
BESTNR
Order No.
68155
ARTNR
Article No.
6936D-10-1
PDF
catalog sheet
PDF
DK100
Push Force at 100 bar
2.9 kN
DK350
Push Force at 350 bar
10.1 kN
ZK100
Pull force at 100 bar
1.6 kN
ZK350
Pull force at 350 bar
5.6 kN
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
B
Stroke
6.5 mm
VV
Vol. work stroke
1.9 cm ³
KV
Piston area work stroke
2.9 cm ²
KR
Piston area back stroke
1.6 cm ²
A
60.0 mm
C
46.5 mm
D
7.5 mm
E
Diameter
7 mm
F
0 mm
G
23.5
H
Diameter
12.2 mm
J
33.5 mm
K
5.5 mm
L
51.0 mm
M
33.5 mm
N
16.5 mm
P
23.0 mm
Q
Diameter
7 mm
S
8.0 mm
T
14.0 mm
SW
Width across flats
11 mm
V
16.0 mm
W
28.5 mm
X
Thread
M 6x11
Y
Diameter
27.0 mm
Z
9.5 mm
AA
28.0 mm
AB
9.5 mm
AC
0.0 mm
GEW
Weight
467 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772068158
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D