??
CAD model selection
Selectable products: 1
68213
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6936D - Block Cylinder, double acting
Bill of material
68213
BESTNR
Order No.
68213
ARTNR
Article No.
6936D-18-2
PDF
catalog sheet
PDF
DK100
Push Force at 100 bar
5.1 kN
DK350
Push Force at 350 bar
17.8 kN
ZK100
Pull force at 100 bar
1.7 kN
ZK350
Pull force at 350 bar
6.0 kN
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
B
Stroke
25.5 mm
VV
Vol. work stroke
13 cm ³
KV
Piston area work stroke
5.1 cm ²
KR
Piston area back stroke
1.7 cm ²
A
84.0 mm
C
69.5 mm
D
8.0 mm
E
Diameter
9 mm
F
0 mm
G
26.5
H
Diameter
20.1 mm
J
38.0 mm
K
6.5 mm
L
51.0 mm
M
38.0 mm
N
19.0 mm
P
25.5 mm
Q
Diameter
7 mm
S
16.0 mm
T
22.0 mm
SW
Width across flats
17 mm
V
32.0 mm
W
44.5 mm
X
Thread
M 8x11
Y
Diameter
35.0 mm
Z
12.5 mm
AA
41.0 mm
AB
8.0 mm
AC
14.5 mm
GEW
Weight
1030 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772068219
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D