??
CAD model selection
Selectable products: 1
68270
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6936D - Block Cylinder, double acting
Bill of material
68270
BESTNR
Order No.
68270
ARTNR
Article No.
6936D-40-2
PDF
catalog sheet
PDF
DK100
Push Force at 100 bar
11.4 kN
DK350
Push Force at 350 bar
39.9 kN
ZK100
Pull force at 100 bar
5.0 kN
ZK350
Pull force at 350 bar
17.5 kN
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
B
Stroke
25.5 mm
VV
Vol. work stroke
29 cm ³
KV
Piston area work stroke
11.4 cm ²
KR
Piston area back stroke
5.0 cm ²
A
86.0 mm
C
69.5 mm
D
10.0 mm
E
Diameter
9 mm
F
0 mm
G
26.5
H
Diameter
28.2 mm
J
51.0 mm
K
9.0 mm
L
63.5 mm
M
48.0 mm
N
24.0 mm
P
31.5 mm
Q
Diameter
9 mm
S
17.5 mm
T
25.5 mm
SW
Width across flats
25 mm
V
35.5 mm
W
51.0 mm
X
Thread
M12x13
Y
Diameter
44.5 mm
Z
12.5 mm
AA
41.0 mm
AB
8.0 mm
AC
17.5 mm
GEW
Weight
1447 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772068271
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.