??
CAD model selection
Selectable products: 4
68080
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6927B - Pull Cylinder, block type, single-acting, with spring return
Bill of material
68080
BESTNR
Order No.
ARTNR
Article No.
PDF
catalog sheet
PDF
KZ
Pull force at 350 bar
kN
B
Stroke
mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
VZ
Vol. pull
cm ³
KFZ
Piston area pull
cm ²
A
mm
C
mm
D
mm
E
Diameter
8.7 mm
F
mm
G
26.5 mm
H
Diameter
mm
J
mm
K
mm
L
mm
M
mm
Q
Diameter
mm
SW
Width across flats
mm
V
mm
W
mm
X
Thread x Depth
mm
Y
Diameter
mm
Z
12.5 mm
AA
mm
AB
8 mm
AC
mm
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D