??
CAD model selection
Selectable products: 1
68080
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6927B - Pull Cylinder, block type, single-acting, with spring return
Bill of material
68080
BESTNR
Order No.
68080
ARTNR
Article No.
6927B-06-2
PDF
catalog sheet
PDF
KZ
Pull force at 350 bar
5.9 kN
B
Stroke
51.0 mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
VZ
Vol. pull
8.8 cm ³
KFZ
Piston area pull
1.7 cm ²
A
163.5 mm
C
98.5 mm
D
59.0 mm
E
Diameter
8.7 mm
F
41.3 mm
G
26.5 mm
H
Diameter
20.64 mm
J
38 mm
K
6.5 mm
L
51.0 mm
M
38 mm
Q
Diameter
7 mm
SW
Width across flats
17 mm
V
31.5 mm
W
44.5 mm
X
Thread x Depth
M 8x11 mm
Y
Diameter
35.0 mm
Z
12.5 mm
AA
70 mm
AB
8 mm
AC
14.5 mm
GEW
Weight
1433 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772068080
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D