??
CAD model selection
Selectable products: 1
68106
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6927B - Pull Cylinder, block type, single-acting, with spring return
Bill of material
68106
BESTNR
Order No.
68106
ARTNR
Article No.
6927B-18-1
PDF
catalog sheet
PDF
KZ
Pull force at 350 bar
17.5 kN
B
Stroke
25.5 mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
VZ
Vol. pull
12.7 cm ³
KFZ
Piston area pull
5 cm ²
A
111.0 mm
C
69.5 mm
D
35.5 mm
E
Diameter
8.7 mm
F
0.0 mm
G
26.5 mm
H
Diameter
28.58 mm
J
51 mm
K
9.0 mm
L
63.5 mm
M
48 mm
Q
Diameter
9 mm
SW
Width across flats
25 mm
V
35.5 mm
W
51.0 mm
X
Thread x Depth
M12x13 mm
Y
Diameter
44.5 mm
Z
12.5 mm
AA
41 mm
AB
8 mm
AC
17.5 mm
GEW
Weight
1483 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772068103
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D