??
CAD model selection
Selectable products: 1
327114
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6951FZP - Push-Pull Cylinder, base-flange-mounting with guided piston rod, double acting
Bill of material
327114
BESTNR
Order No.
327114
ARTNR
Article No.
6951FZP-22-20
TYPBA
Operating mode
double acting
PDF
catalog sheet
PDF
KD
Push force at 350 bar
54 kN
KZ
Pull force at 350 bar
26 kN
VD
Vol. push
43 cm ³
VZ
Vol. pull
21.2 cm ³
VQ
Max. oil flow rate Q
2.5 l/min.
HUB1
28 mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
A
Diameter
62.8 mm
B
194 mm
C
112.0 mm
D
25 mm
E
Thread
G1/4 Inch
F
Diameter
31.74 mm
G
13 mm
H
12.50 mm
N
14.5 mm
P
27.4 mm
Q
35.5 mm
R
35.5 mm
S
27.4 mm
T
71 mm
U
85.5 mm
V
Diameter
10.7 mm
W
35.1 mm
Y
13.0 mm
Z
Thread
M 16 mm
AA
12.5 mm
BB
26,5 mm
DD
19 mm
OR1
O-ring 1, Order number
183608
GEW
Weight
3070 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772327118
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D