??
CAD model selection
Selectable products: 1
69278
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6951_D - Swing Clamp Arm, double ended
Bill of material
69278
BESTNR
Order No.
69278
ARTNR
Article No.
6951-05-222
PDF
catalog sheet
PDF
FBG
for swing clamp
6951xx-05-xx, 6952CP-06-xx, 6941KP-03-xx
A2
A x 2
222 mm
B
33.0 mm
C
14.5 mm
D
12.5 mm
E
Diameter +0,05
15.89 mm
F
Diameter
10.5 mm
G
21.6 mm
H
18.0 mm
J
8.0 mm
K
12.7 mm
L
Screw
M 8x1.25
N
Angle
25 °
R
12.5 mm
GEW
Weight
354 g
SW
13 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772069278
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D