??
CAD model selection
Selectable products: 1
69294
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6951_D - Swing Clamp Arm, double ended
Bill of material
69294
BESTNR
Order No.
69294
ARTNR
Article No.
6951-11-272
PDF
catalog sheet
PDF
FBG
for swing clamp
6951xx-11-xx, 6941KP-05-xx
A2
A x 2
272 mm
B
50.5 mm
C
19.0 mm
D
15.2 mm
E
Diameter +0,05
22.24 mm
F
Diameter
13.5 mm
G
31.1 mm
H
25.5 mm
J
9.5 mm
K
16.6 mm
L
Screw
M 10x1.25
N
Angle
25 °
R
17.5 mm
GEW
Weight
801 g
SW
17 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772069292
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D