??
CAD model selection
Selectable products: 1
69112
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6951_G - Swing Clamp Arm, upreach
Bill of material
69112
BESTNR
Order No.
69112
ARTNR
Article No.
6951-02-32
PDF
catalog sheet
PDF
FBG
for swing clamp
6951xx-02-xx, 6952EP-02-xx
A
32.0 mm
B
19.0 mm
C
5.0 mm
D
5.0 mm
E
Diameter +0,05
11.13 mm
F
Diameter
7.0 mm
G
25.5 mm
H
12.5 mm
J
6.5 mm
K
9.5 mm
L
Screw
M 6x1.00 mm
M
12.5 mm
N
16 mm
P
16 mm
GEW
Weight
87 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772069117
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D