??
CAD model selection
Selectable products: 1
69138
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6951_G - Swing Clamp Arm, upreach
Bill of material
69138
BESTNR
Order No.
69138
ARTNR
Article No.
6951-05-44
PDF
catalog sheet
PDF
FBG
for swing clamp
6951xx-05-xx, 6952CP-06-xxx, 6941KP-03-xx
A
44.5 mm
B
25.5 mm
C
6.5 mm
D
6.5 mm
E
Diameter +0,05
15.89 mm
F
Diameter
10.5 mm
G
35.0 mm
H
18.0 mm
J
8.0 mm
K
12.5 mm
L
Screw
M 8x1.25 mm
M
19.0 mm
N
22 mm
P
19 mm
GEW
Weight
209 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772069131
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D