??
CAD model selection
Selectable products: 1
69153
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6951_G - Swing Clamp Arm, upreach
Bill of material
69153
BESTNR
Order No.
69153
ARTNR
Article No.
6951-11-63
PDF
catalog sheet
PDF
FBG
for swing clamp
9651xx-11-xx, 6941KP-05-xx
A
63.5 mm
B
35.0 mm
C
9.5 mm
D
9.5 mm
E
Diameter +0,05
22.24 mm
F
Diameter
13.5 mm
G
51.0 mm
H
25.5 mm
J
9.5 mm
K
16.5 mm
L
Screw
M 10x1.25 mm
M
26.5 mm
N
32 mm
P
26 mm
GEW
Weight
590 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772069155
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.