??
CAD model selection
Selectable products: 1
69229
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6951_L - Swing Clamp Arm, long
Bill of material
69229
BESTNR
Order No.
69229
ARTNR
Article No.
6951-02-82
PDF
catalog sheet
PDF
FBG
for swing clamp
6951xx-02-xx, 6952EP-02-xx
A
82.5 mm
B
26.0 mm
C
10.5 mm
D
8.1 mm
E
Diameter +0,05
11.13 mm
F
Diameter
7.0 mm
G
15.2 mm
H
12.5 mm
J
7.0 mm
K
9.5 mm
L
Screw
M 6 x 1
N
Angle
22 °
R
9.5 mm
GEW
Weight
73 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772069223
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D