??
CAD model selection
Selectable products: 1
556975
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6951_S - Swing Clamp Arm, standard
Bill of material
556975
BESTNR
Order No.
556975
ARTNR
Article No.
6951-15-50
PDF
catalog sheet
PDF
FBG
for swing clamp
6952CP-15-xx, 6941KP-09-xx
A
50 mm
C
11.0 mm
D
17.0 mm
E
Diameter +0,05
25.00 mm
F
Diameter
12.5 mm
G
38.5 mm
H
30.5 mm
J
11.5 mm
K
23.2 mm
L
Screw
M12 x 1.75 mm
N
Angle
23.5 °
P
worm x thread pitch
M10 x 1.5 mm
R
17.5 mm
GEW
Weight
411 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772007270
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D