??
CAD model selection
Selectable products: 1
559217
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6951_S - Swing Clamp Arm, standard
Bill of material
559217
BESTNR
Order No.
559217
ARTNR
Article No.
6951-04-47
PDF
catalog sheet
PDF
FBG
for swing clamp
6941KP-04-xx
A
47 mm
C
8.0 mm
D
9.0 mm
E
Diameter +0,05
18.00 mm
F
Diameter
10.5 mm
G
27.0 mm
H
22.0 mm
J
8.0 mm
K
14.7 mm
L
Screw
M 6 x 1.25 mm
N
Angle
23.5 °
P
worm x thread pitch
M 8 x 1.25 mm
R
14.5 mm
GEW
Weight
212 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772020040
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.