??
CAD model selection
Selectable products: 1
68973
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6951_S - Swing Clamp Arm, standard
Bill of material
68973
BESTNR
Order No.
68973
ARTNR
Article No.
6951-02-27
PDF
catalog sheet
PDF
FBG
for swing clamp
6951xx-02-xx, 6952EP-02-xx
A
27 mm
C
4.5 mm
D
6.5 mm
E
Diameter +0,05
11.13 mm
F
Diameter
7.0 mm
G
15.0 mm
H
12.5 mm
J
7.0 mm
K
9.5 mm
L
Screw
M 6 x 1 mm
N
Angle
22.0 °
P
worm x thread pitch
M 6 x 1 mm
R
9.5 mm
GEW
Weight
44 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772068974
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.