??
CAD model selection
Selectable products: 1
68999
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6951_S - Swing Clamp Arm, standard
Bill of material
68999
BESTNR
Order No.
68999
ARTNR
Article No.
6951-05-38
PDF
catalog sheet
PDF
FBG
for swing clamp
6951xx-05-xx, 6952CP-06-xx, 6941KP-03-xx
A
38 mm
C
6.5 mm
D
7.5 mm
E
Diameter +0,05
15.89 mm
F
Diameter
10.5 mm
G
21.0 mm
H
18.0 mm
J
8.0 mm
K
12.7 mm
L
Screw
M 8 x 1.25 mm
N
Angle
25.0 °
P
worm x thread pitch
M 8 x 1.25 mm
R
12.5 mm
GEW
Weight
109 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772068998
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D