??
CAD model selection
Selectable products: 1
69070
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6951_S - Swing Clamp Arm, standard
Bill of material
69070
BESTNR
Order No.
69070
ARTNR
Article No.
6951-11-51
PDF
catalog sheet
PDF
FBG
for swing clamp
6951xx-11-xx, 6941KP-05-xx
A
51 mm
C
9.5 mm
D
12.0 mm
E
Diameter +0,05
22.24 mm
F
Diameter
13.5 mm
G
32.0 mm
H
25.5 mm
J
9.5 mm
K
16.6 mm
L
Screw
M10 x 1.25 mm
N
Angle
25.0 °
P
worm x thread pitch
M 10 x 1.5 mm
R
17.5 mm
GEW
Weight
299 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772069070
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D