??
CAD model selection
Selectable products: 1
327346
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6951FP_dw - Swing clamp, base-flange-mounting, precision design double acting
Bill of material
327346
BESTNR
Order No.
327346
ARTNR
Article No.
6951FP-33-22
PDF
catalog sheet
PDF
TYPBA
Operating mode
double acting
TYPVERS
version
left swinging
SKS
Clamping force at 350 bar clamp
33 kN
SKL
Clamping force at 350 bar unclamp
80 kN
K
Clamping stroke
16.0 mm
L
Total stroke
30 mm
POS
Position
OPT
Options
OLS
Oil capacity clamp
34.3 cm³
OLL
Oil capacity unclamp
68.4 cm³
WKS
effective piston area Sp
11.4 cm²
WKL
effective piston area Lo
22.8 cm²
VQ
Max. oil flow rate Q
4.116 l/min.
A
Diameter
79.0 mm
B
205 mm
C
121.5 mm
D
25 mm
E
Thread
G1/4 Inch
F
Diameter
38.09 mm
G
13 mm
H
13.0 mm
J
Thread
G1/4 Inch
M
130.5 mm
N
18.1 mm
P
35.1 mm
Q
44.5 mm
R
44.5 mm
S
35.1 mm
T
89 mm
U
100.0 mm
V
Diameter
13.5 mm
W
41.4 mm
Y
12.5 mm
Z
Thread
M16 mm
AA
12.5 mm
BB
32.5 mm
DD
19.0 mm
OR1
O-ring 1, Order number
183608
GEW
Weight
4355 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772327347
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D