??
CAD model selection
Selectable products: 4
327288
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6951FP_ew - Swing clamp, base-flange-mounting, precision design, single acting
Bill of material
327288
BESTNR
Order No.
ARTNR
Article No.
TYPBA
Operating mode
single-acting, with spring return
TYPVERS
version
PDF
catalog sheet
PDF
SKS
Clamping force at 350 bar
kN
K
Clamping stroke
mm
L
Total stroke
mm
POS
Position
OPT
Options
OLS
Oil capacity
cm³
WKS
effective piston area
cm²
VQ
Max. oil flow rate Q
2.5 l/min.
A
Diameter
mm
B
mm
C
mm
D
25.0 mm
E
Thread
G1/4 Inch
F
Diameter
mm
G
13 mm
H
mm
J
Thread
G1/4 Inch
M
mm
N
mm
P
mm
Q
mm
R
mm
S
mm
T
mm
U
mm
V
Diameter
mm
W
mm
Y
mm
OR1
O-ring 1, Order number
183608
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D