??
CAD model selection
Selectable products: 1
327270
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6951FP_ew - Swing clamp, base-flange-mounting, precision design, single acting
Bill of material
327270
BESTNR
Order No.
327270
ARTNR
Article No.
6951FP-22-11
TYPBA
Operating mode
single-acting, with spring return
TYPVERS
version
right swinging
PDF
catalog sheet
PDF
SKS
Clamping force at 350 bar
22 kN
K
Clamping stroke
14.5 mm
L
Total stroke
28 mm
POS
Position
OPT
Options
OLS
Oil capacity
21.2 cm³
WKS
effective piston area
7.6 cm²
VQ
Max. oil flow rate Q
2.5 l/min.
A
Diameter
62.8 mm
B
204.0 mm
C
112.0 mm
D
25.0 mm
E
Thread
G1/4 Inch
F
Diameter
31.74 mm
G
13 mm
H
12.5 mm
J
Thread
G1/4 Inch
M
121.0 mm
N
14.5 mm
P
27.4 mm
Q
35.5 mm
R
35.5 mm
S
27.4 mm
T
71 mm
U
85.5 mm
V
Diameter
10.7 mm
W
35.1 mm
Y
13.0 mm
OR1
O-ring 1, Order number
183608
GEW
Weight
3030 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772327279
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D