??
CAD model selection
Selectable products: 1
68429
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6951G_1w - Swing Clamp, thread-flange-mounting, single acting
Bill of material
68429
BESTNR
Order No.
68429
ARTNR
Article No.
6951G-11-11
PDF
catalog sheet
PDF
BDMAX
max. operating pressure
350 bar
TYPBA
Operating mode
single-acting, with spring return
TYPVERS
version
right swinging
SKS
Clamping force at 350 bar
11 kN
POS
Position
M
Clamping stroke
13 mm
N
Total stroke
29.5 mm
OPT
Options
OVS
Oil capacity
11.90 cm ³
WKS
effective piston area
4.04 cm ²
VQ
Max. oil flow rate Q
1.640 l/min.
A
Thread
M48x1.5 mm
B
185.0 mm
C
172.0 mm
D
79.0 mm
E
38.0 mm
F
32.0 mm
G
13.0 mm
H
Diameter
22.23 mm
JXT
Thread x Depth
M12 x 13
P
47.5 mm
R
31.5 mm
T
Diameter
60.0 mm
U
Thread
G 1/4
V
Angle
30 °
W
25.5 mm
AD
4.8 mm
GEW
Weight
1424 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772068424
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
2D