??
CAD model selection
Selectable products: 1
68635
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6951G_1w - Swing Clamp, thread-flange-mounting, single acting
Bill of material
68635
BESTNR
Order No.
68635
ARTNR
Article No.
6951G-02-12
PDF
catalog sheet
PDF
BDMAX
max. operating pressure
350 bar
TYPBA
Operating mode
single-acting, with spring return
TYPVERS
version
left swinging
SKS
Clamping force at 350 bar
2 kN
POS
Position
M
Clamping stroke
6 mm
N
Total stroke
14.5 mm
OPT
Options
OVS
Oil capacity
0.92 cm ³
WKS
effective piston area
0.63 cm ²
VQ
Max. oil flow rate Q
0.165 l/min.
A
Thread
M28x1.5 mm
B
108.0 mm
C
102.0 mm
D
44.0 mm
E
30.5 mm
F
25.5 mm
G
13.0 mm
H
Diameter
11.13 mm
JXT
Thread x Depth
M6 x 7
P
32.0 mm
R
20.5 mm
T
Diameter
38.0 mm
U
Thread
G 1/8
V
Angle
25 °
W
14.0 mm
AD
3.2 mm
GEW
Weight
308 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772068639
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
2D