??
CAD model selection
Selectable products: 1
68718
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6951G_1w - Swing Clamp, thread-flange-mounting, single acting
Bill of material
68718
BESTNR
Order No.
68718
ARTNR
Article No.
6951G-05-12
PDF
catalog sheet
PDF
BDMAX
max. operating pressure
350 bar
TYPBA
Operating mode
single-acting, with spring return
TYPVERS
version
left swinging
SKS
Clamping force at 350 bar
5 kN
POS
Position
M
Clamping stroke
8 mm
N
Total stroke
20.0 mm
OPT
Options
OVS
Oil capacity
3.82 cm ³
WKS
effective piston area
1.90 cm ²
VQ
Max. oil flow rate Q
0.400 l/min.
A
Thread
M38x1.5 mm
B
143.0 mm
C
134.0 mm
D
60.0 mm
E
36.0 mm
F
31.0 mm
G
13.0 mm
H
Diameter
15.88 mm
JXT
Thread x Depth
M10 x 12
P
38.0 mm
R
26.0 mm
T
Diameter
47.5 mm
U
Thread
G 1/8
V
Angle
35 °
W
19.5 mm
AD
4.8 mm
GEW
Weight
771 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772068714
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
2D