??
CAD model selection
Selectable products: 1
327734
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6951KP_1w - Swing clamp, top-flange-mounting, precision design sigle acting
Bill of material
327734
BESTNR
Order No.
327734
ARTNR
Article No.
6951KP-02-11
PDF
catalog sheet
PDF
BDMAX
max. operating pressure
350 bar
TYPBA
Operating mode
single-acting, with spring return
TYPVERS
version
right swinging
POS
Position
SKS
Clamping force at 350 bar clamp
2.0 kN
M
Clamping stroke
5.5 mm
N
Total stroke
14.0 mm
OPT
Options
OVS
Oil capacity clamp
0.92 cm3
WKS
effective piston area Sp
0.63 cm^2
VQ
Max. oil flow rate Q
0.276 l/min.
A
Diameter
25.2 mm
B
108 mm
C
101.5 mm
D
44.0 mm
E
31.0 mm
F
26 mm
G
13.0 mm
H
Diameter
11.13 mm
JXT
Thread x Depth
M 6 x 7 mm
K
Diameter
3x6 mm
L
18.0 mm
P
45.0 mm
Q
Diameter
40.0 mm
S
31.0 mm
T
47 mm
V
15.5 mm
X
Angle
120 °
Y
Diameter
42 mm
Z
Angle
30.0 °
AA
Angle
60 °
OR1
O-ring 1, Order number
183608
AC
Thread
G1/8 Inch
AD
Diameter
3.2 mm
GEW
Weight
372 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772327736
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D