??
CAD model selection
Selectable products: 1
327783
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6951KP_1w - Swing clamp, top-flange-mounting, precision design sigle acting
Bill of material
327783
BESTNR
Order No.
327783
ARTNR
Article No.
6951KP-05-12
PDF
catalog sheet
PDF
BDMAX
max. operating pressure
350 bar
TYPBA
Operating mode
single-acting, with spring return
TYPVERS
version
left swinging
POS
Position
SKS
Clamping force at 350 bar clamp
4.9 kN
M
Clamping stroke
8.0 mm
N
Total stroke
20.0 mm
OPT
Options
OVS
Oil capacity clamp
3.82 cm3
WKS
effective piston area Sp
1.90 cm^2
VQ
Max. oil flow rate Q
0.764 l/min.
A
Diameter
36.3 mm
B
143 mm
C
134.0 mm
D
64.5 mm
E
31.5 mm
F
27 mm
G
13.0 mm
H
Diameter
15.88 mm
JXT
Thread x Depth
M10 x 12 mm
K
Diameter
3x7 mm
L
19.0 mm
P
57.0 mm
Q
Diameter
50.0 mm
S
33.5 mm
T
54 mm
V
19.0 mm
X
Angle
120 °
Y
Diameter
50 mm
Z
Angle
55.0 °
AA
Angle
110 °
OR1
O-ring 1, Order number
183608
AC
Thread
G1/8 Inch
AD
Diameter
4.8 mm
GEW
Weight
903 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772327781
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D