??
CAD model selection
Selectable products: 1
327825
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6951KP_1w - Swing clamp, top-flange-mounting, precision design sigle acting
Bill of material
327825
BESTNR
Order No.
327825
ARTNR
Article No.
6951KP-11-12
PDF
catalog sheet
PDF
BDMAX
max. operating pressure
350 bar
TYPBA
Operating mode
single-acting, with spring return
TYPVERS
version
left swinging
POS
Position
SKS
Clamping force at 350 bar clamp
11.6 kN
M
Clamping stroke
13.0 mm
N
Total stroke
29.5 mm
OPT
Options
OVS
Oil capacity clamp
11.90 cm3
WKS
effective piston area Sp
4.04 cm^2
VQ
Max. oil flow rate Q
1.785 l/min.
A
Diameter
44.2 mm
B
185 mm
C
172.0 mm
D
81.0 mm
E
36.0 mm
F
30 mm
G
14.5 mm
H
Diameter
22.23 mm
JXT
Thread x Depth
M12 x 13 mm
K
Diameter
5x9 mm
L
22.1 mm
P
55.5 mm
Q
Diameter
59.4 mm
S
42.0 mm
T
71 mm
V
27.5 mm
X
Angle
90 °
Y
Diameter
62 mm
Z
Angle
22.5 °
AA
Angle
45 °
OR1
O-ring 1, Order number
173096
AC
Thread
G1/4 Inch
AD
Diameter
4.8 mm
GEW
Weight
1520 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772327828
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D