??
CAD model selection
Selectable products: 1
327866
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6951KP_2w - Swing clamp, top-flange-mounting, precision design, double acting
Bill of material
327866
BESTNR
Order No.
327866
ARTNR
Article No.
6951KP-02-22
PDF
catalog sheet
PDF
BDMAX
max. operating pressure
350 bar
TYPBA
Operating mode
double acting
TYPVERS
version
left swinging
SKS
Clamping force at 350 bar clamp
2.0 kN
SKL
Clamping force at 350 bar unclamp
5,1 kN
POS
Position
M
Clamping stroke
5.5 mm
N
Total stroke
14.0 mm
OPT
Options
OVS
Oil capacity clamp
0.92 cm3
OVL
Oil capacity unclamp
2.30 cm3
WKS
effective piston area Sp
0.63 cm^2
WKL
effective piston area Lo
1.60 cm^2
VQ
Max. oil flow rate Q
0.276 l/min.
A
Diameter
25.2 mm
B
108 mm
C
101.5 mm
D
44.0 mm
E
31.0 mm
F
26 mm
G
13.0 mm
H
Diameter
11.13 mm
JXT
Thread x Depth
M 6 x 7 mm
K
Diameter
3x6 mm
L
18.0 mm
P
45.0 mm
Q
Diameter
40.0 mm
S
31.0 mm
T
47 mm
V
15.5 mm
X
Angle
120 °
Y
Diameter
42 mm
Z
Angle
30.0 °
AA
Angle
60 °
OR1
O-ring 1, Order number
183608
AC
Thread
G1/8 Inch
AD
Diameter
3.2 mm
GEW
Weight
358 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772327866
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D