??
CAD model selection
Selectable products: 1
327882
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6951KP_2w - Swing clamp, top-flange-mounting, precision design, double acting
Bill of material
327882
BESTNR
Order No.
327882
ARTNR
Article No.
6951KP-05-21
PDF
catalog sheet
PDF
BDMAX
max. operating pressure
350 bar
TYPBA
Operating mode
double acting
TYPVERS
version
right swinging
SKS
Clamping force at 350 bar clamp
4.9 kN
SKL
Clamping force at 350 bar unclamp
10,0 kN
POS
Position
M
Clamping stroke
8.0 mm
N
Total stroke
20.0 mm
OPT
Options
OVS
Oil capacity clamp
3.82 cm3
OVL
Oil capacity unclamp
7.80 cm3
WKS
effective piston area Sp
1.90 cm^2
WKL
effective piston area Lo
3.88 cm^2
VQ
Max. oil flow rate Q
0.764 l/min.
A
Diameter
36.3 mm
B
143 mm
C
134.0 mm
D
64.5 mm
E
31.5 mm
F
27 mm
G
13.0 mm
H
Diameter
15.88 mm
JXT
Thread x Depth
M10 x 12 mm
K
Diameter
3x7 mm
L
19.0 mm
P
57.0 mm
Q
Diameter
50.0 mm
S
33.5 mm
T
54 mm
V
19.0 mm
X
Angle
120 °
Y
Diameter
50 mm
Z
Angle
55.0 °
AA
Angle
110 °
OR1
O-ring 1, Order number
183608
AC
Thread
G1/8 Inch
AD
Diameter
4.8 mm
GEW
Weight
871 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772327880
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D