??
CAD model selection
Selectable products: 8
327221
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6951KP_dw - Swing clamp, top-flange-mounting, precision design, double acting
Bill of material
327221
BESTNR
Order No.
ARTNR
Article No.
PDF
catalog sheet
PDF
TYPBA
Operating mode
double acting
TYPVERS
version
SKS
Clamping force at 350 bar clamp
kN
SKL
Clamping force at 350 bar unclamp
kN
K
Clamping stroke
mm
L
Total stroke
mm
POS
Position
OPT
Options
OLS
Oil capacity clamp
cm³
OLL
Oil capacity unclamp
cm³
WKS
effective piston area Sp
cm²
WKL
effective piston area Lo
cm²
VQ
Max. oil flow rate Q
l/min.
A
Diameter
mm
B
mm
C
mm
D
25.0 mm
E
Thread
G1/4 Inch
F
Diameter
mm
G
13 mm
H
13 mm
J
Thread
G1/4 Inch
M
mm
N
mm
P
mm
Q
mm
R
mm
S
mm
T
mm
U
mm
V
Diameter
mm
W
mm
Y
mm
Z
Thread
M16 mm
AA
12.5 mm
BB
mm
DD
19.0 mm
OR1
O-ring 1, Order number
183608
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D