??
CAD model selection
Selectable products: 1
327197
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6951KP_dw - Swing clamp, top-flange-mounting, precision design, double acting
Bill of material
327197
BESTNR
Order No.
327197
ARTNR
Article No.
6951KP-22-21
PDF
catalog sheet
PDF
TYPBA
Operating mode
double acting
TYPVERS
version
right swinging
SKS
Clamping force at 350 bar clamp
22 kN
SKL
Clamping force at 350 bar unclamp
54 kN
K
Clamping stroke
14.5 mm
L
Total stroke
28.0 mm
POS
Position
OPT
Options
OLS
Oil capacity clamp
21.2 cm³
OLL
Oil capacity unclamp
43.0 cm³
WKS
effective piston area Sp
7.6 cm²
WKL
effective piston area Lo
15.5 cm²
VQ
Max. oil flow rate Q
2.544 l/min.
A
Diameter
62.8 mm
B
185.5 mm
C
104.5 mm
D
25.0 mm
E
Thread
G1/4 Inch
F
Diameter
31.74 mm
G
13 mm
H
13 mm
J
Thread
G1/4 Inch
M
33.5 mm
N
14.5 mm
P
27.4 mm
Q
35.5 mm
R
35.5 mm
S
27.4 mm
T
71 mm
U
85.5 mm
V
Diameter
10.7 mm
W
35.1 mm
Y
13.0 mm
Z
Thread
M16 mm
AA
12.5 mm
BB
26.5 mm
DD
19.0 mm
OR1
O-ring 1, Order number
183608
GEW
Weight
2590 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772327194
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.