??
CAD model selection
Selectable products: 1
327254
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6951KP_dw - Swing clamp, top-flange-mounting, precision design, double acting
Bill of material
327254
BESTNR
Order No.
327254
ARTNR
Article No.
6951KP-33-210
PDF
catalog sheet
PDF
TYPBA
Operating mode
double acting
TYPVERS
version
right swinging
SKS
Clamping force at 350 bar clamp
33 kN
SKL
Clamping force at 350 bar unclamp
80 kN
K
Clamping stroke
32.0 mm
L
Total stroke
46.0 mm
POS
Position
OPT
Options
OLS
Oil capacity clamp
52.6 cm³
OLL
Oil capacity unclamp
105.0 cm³
WKS
effective piston area Sp
11.4 cm²
WKL
effective piston area Lo
22.8 cm²
VQ
Max. oil flow rate Q
4.116 l/min.
A
Diameter
77.0 mm
B
228.5 mm
C
130.0 mm
D
25.0 mm
E
Thread
G1/4 Inch
F
Diameter
38.09 mm
G
13 mm
H
13 mm
J
Thread
G1/4 Inch
M
33.5 mm
N
18.1 mm
P
35.1 mm
Q
44.5 mm
R
44.5 mm
S
35.1 mm
T
89 mm
U
100.0 mm
V
Diameter
13.5 mm
W
41.4 mm
Y
12.5 mm
Z
Thread
M16 mm
AA
12.5 mm
BB
32.5 mm
DD
19.0 mm
OR1
O-ring 1, Order number
183608
GEW
Weight
4881 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772327255
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D