??
CAD model selection
Selectable products: 4
327163
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6951KP_ew - Swing clamp, top-flange-mounting, precision design sigle acting
Bill of material
327163
BESTNR
Order No.
ARTNR
Article No.
PDF
catalog sheet
PDF
TYPBA
Operating mode
single acting
TYPVERS
version
POS
Position
SKS
Clamping force at 350 bar
kN
OPT
Options
K
Clamping stroke
mm
L
Total stroke
mm
OLS
Oil capacity
cm³
WKS
effective piston area
cm²
VQ
Max. oil flow rate Q
l/min.
A
Diameter
mm
B
mm
C
mm
D
25.0 mm
E
Thread
G1/4 Inch
F
Diameter
mm
G
13 mm
H
13 mm
J
Thread
G1/4 Inch
M
33.5 mm
N
mm
P
mm
Q
mm
R
mm
S
mm
T
mm
U
mm
V
Diameter
mm
W
mm
Y
mm
OR1
O-ring 1, Order number
183608
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D