??
CAD model selection
Selectable products: 1
327171
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6951KP_ew - Swing clamp, top-flange-mounting, precision design sigle acting
Bill of material
327171
BESTNR
Order No.
327171
ARTNR
Article No.
6951KP-33-11
PDF
catalog sheet
PDF
TYPBA
Operating mode
single acting
TYPVERS
version
right swinging
POS
Position
SKS
Clamping force at 350 bar
33 kN
OPT
Options
K
Clamping stroke
16.0 mm
L
Total stroke
30 mm
OLS
Oil capacity
34.3 cm³
WKS
effective piston area
11.4 cm²
VQ
Max. oil flow rate Q
4.116 l/min.
A
Diameter
77.0 mm
B
216.5 mm
C
114.0 mm
D
25.0 mm
E
Thread
G1/4 Inch
F
Diameter
38.09 mm
G
13 mm
H
13 mm
J
Thread
G1/4 Inch
M
33.5 mm
N
18.1 mm
P
35.1 mm
Q
44.5 mm
R
44.5 mm
S
35.1 mm
T
89 mm
U
100.0 mm
V
Diameter
13.5 mm
W
41.4 mm
Y
12.5 mm
OR1
O-ring 1, Order number
183608
GEW
Weight
3992 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772327170
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.