??
CAD model selection
Selectable products: 1
69526
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6951N D - Swing Clamp Arm, double ended
Bill of material
69526
BESTNR
Order No.
69526
ARTNR
Article No.
6951N-22-280
PDF
catalog sheet
PDF
FBG
for swing clamp
6951xx-22-xx
A
140.0 mm
A2
A x 2
280.0 mm
B
70.5 mm
C
28.5 mm
D
18.4 mm
E
Diameter +0,05
31.75 mm
G
43.8 mm
H
22.4 mm
J
12.5 mm
K
22.5 mm
L
Screw
M16 x 1.5 mm
N
25 °
R
25.5 mm
GEW
Weight
1869 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772069520
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D