??
CAD model selection
Selectable products: 1
61879
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6951N-G - Swing Clamp Arm, upreach
Bill of material
61879
BESTNR
Order No.
61879
ARTNR
Article No.
6951N-33-81
PDF
catalog sheet
PDF
FBG
for swing clamp
6951xx-33-xx
A
81 mm
B
70 mm
C
14.3 mm
D
14.3 mm
E
Diameter
38.11 mm
F
76.2 mm
G
39.6 mm
H
13.5 mm
J
25.6 mm
K
Thread
M16 x 1.5
L
45 mm
M
44.5 mm
N
41.3 mm
GEW
Weight
2313 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772061876
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.