??
CAD model selection
Selectable products: 1
69500
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6951N-G - Swing Clamp Arm, upreach
Bill of material
69500
BESTNR
Order No.
69500
ARTNR
Article No.
6951N-22-76
PDF
catalog sheet
PDF
FBG
for swing clamp
6951xx-22-xx, 6941KP-11-xx
A
76 mm
B
51 mm
C
14.5 mm
D
14.5 mm
E
Diameter
31.75 mm
F
70.0 mm
G
36.5 mm
H
13.5 mm
J
22.5 mm
K
Thread
M16 x 1.5
L
38 mm
M
44.5 mm
N
38.0 mm
GEW
Weight
1580 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772069506
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D