??
CAD model selection
Selectable products: 1
60855
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6951N-L - Swing Clamp Arm, long
Bill of material
60855
BESTNR
Order No.
60855
ARTNR
Article No.
6951N-33-180
PDF
catalog sheet
PDF
FBG
for swing clamp
6951xx-33-xx
A
180.3 mm
B
68.3 mm
C
30.2 mm
D
33.8 mm
E
Diameter +0,05
38.11 mm
G
44.5 mm
J
14.2 mm
K
25.6 mm
L
Screw
M16 x 1.5 mm
M
44.5 mm
N
Angle
25 °
R
35.0 mm
GEW
Weight
1996 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772060855
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D